產品相容性
Festo Motion Terminal
Flow Control
请登录,即可查询价格或申请试用许可
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
技術要求
Usage of this Motion App only available on valve terminals with 2 and 4 valves.