Pneumatic muffler

U-3/8-B-NPT

12740

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Mounting position
Any
Symbol
00991473
Operating pressure for entire temperature range
0 MPa ... 1 MPa
Operating pressure for entire temperature range
0 bar ... 10 bar
Operating pressure for entire temperature range
0 psi ... 145 psi
Flow rate with respect to atmosphere
4,500 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [7:-:-]
Information on operating and pilot media
Operation with oil lubrication possible
Corrosion resistance class (CRC)
1 - Low corrosion stress
Noise level
80 dB(A)
Ambient temperature
-10 °C ... 70 °C
Product weight
37 g
Pneumatic connection
3/8 NPT
Cushioning insert material
PE
Material of screwed trunnion
Aluminum
Note on materials
Free of copper and PTFE
RoHS-compliant
Housing material
Aluminum