Connecting cable

KRP-1-24-2,5

165612

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type of mounting
With through-hole
Mounting position
Any
Product weight
49 g
Electrical connection
2-pin
Socket, angled
DC operating voltage range
≤ 26 V
Operating voltage range AC
≤ 20 V
Current rating
1 A
Cable length
2.5 m
Cable diameter
3.5 mm
Cable design
2 x 0.25 mm²
Degree of protection
IP65
Ambient temperature
-10 °C ... 50 °C
CE marking (see declaration of conformity)
As per EU RoHS directive
Material of cable sheath
PVC
Housing material
PUR
Material of pin contacts
Bronze