Shut off valve

HEE-1/2-D-MIDI-110

172945

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
HEE
Structural design
Piston gate valve
Actuation type
Electrical
Sealing principle
Soft
Exhaust air function
Without flow control option
Manual override
Detenting
Reset method
Mechanical spring
Type of control
Pilot-controlled
Symbol
00991008
Valve function
3/2, closed, monostable
Operating pressure
2.5 bar ... 16 bar
C value
17 l/sbar
b-value
0.3
Standard nominal flow rate
3600 l/min
Duty cycle
100%
Coil characteristics
110 V AC: 50/60 Hz, initial power 5.0 VA, holding power 3.7 VA
Permissible voltage fluctuations
+/- 10 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Note on materials
RoHS-compliant
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
CE marking (see declaration of conformity)
As per EU low voltage directive
Type of mounting
Line installation
With accessories
Mounting position
Any
Flow direction
Non-reversible
Product weight
500 g
Pneumatic connection 1
G1/2
Pneumatic connection 2
G1/2
Pneumatic connection 3
G1/4
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Electrical connection
Form C
Plug
as per DIN EN 175301-803
Signal status display
With accessories
Seals material
NBR
Housing material
Die-cast aluminum