Control cable

NEBC-S1H15-E-2.5-N-LE15

2052917

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
NEBC
Conforms to standard
DIN 47100
Cable designation
Without label holder
Electrical connection 1, function
Field device end
Electrical connection 1, design
Rectangular
Electrical connection 1, connection type
Plug
Electrical connection 1, cable outlet
Straight
Electrical connection 1, connection technology
Sub-D
Electrical connection 1, number of pins/wires
15
Electrical connection 1, occupied pins/wires
15
Electrical connection 1, type of mounting
2x screw, 4-40 UNC-2A
Electrical connection for input 1, connection pattern
00995641
Electrical connection 2, function
Control side
Electrical connection 2, connection type
Cable
Electrical connection 2, connection technology
Open end
Electrical connection 2, number of pins/wires
15
Electrical connection 2, occupied pins/wires
15
DC operating voltage range
0 V ... 30 V
Nominal operating voltage DC
24 V
Cable length
2.5 m
Cable characteristic
Suitable for energy chains
Bending radius, fixed cable installation
≥ 33 mm
Cable diameter
6.6 mm
Cable design
18 x 0.14 mm²
Nominal conductor cross section
0.14 mm²
Wire ends
Cable end sleeve
Degree of protection
IP50
Note on degree of protection
In mounted state
Ambient temperature
-30 °C ... 80 °C
Ambient temperature with flexible cable installation
-30 °C ... 80 °C
CE marking (see declaration of conformity)
As per EU low voltage directive
Note on materials
RoHS-compliant
Contamination level
3
Material of cable sheath
TPE-U(PUR)
Color cable sheath
Gray