Hand lever valve

VHER-P-H-B43C-G18

3488208

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • MufflerMuffler
    Hand lever valve
  • TubesTubes
  • FittingsFittings
  • Proximity sensorsProximity sensors
Filter: Muffler more accessories...
Pneumatic muffler
U-1/8

Part No.:

2307

Polymer version; External thread G1/8; 74 dB(A); Packaging unit quantity 1
Pieces
Pneumatic muffler
U-1/8-50

Part No.:

534222

Polymer version; External thread G1/8; 74 dB(A); Packaging unit quantity 50
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-8X1,25-NT

Part No.:

197378

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-BL

Part No.:

197385

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-SW

Part No.:

197392

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-TBL

Part No.:

8048691

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Translucent blue; 50 m
m
Filter: Fittings more accessories...
Blanking plug
B-1/8-100

Part No.:

534213

External thread G1/8; Steel; Packaging unit quantity 100
Pieces
Blanking plug
B-1/8

Part No.:

3568

External thread G1/8; Steel; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/8-8

Part No.:

186098

Straight design; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/8-8-I

Part No.:

186109

Straight design; With internal hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting
QSL-G1/8-8

Part No.:

186119

L-shape; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Filter: Proximity sensors more accessories...
Proximity sensor
SME-10-KL-LED-24

Part No.:

173210

Insertable into groove from the side; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
Proximity sensor
SME-10-SL-LED-24

Part No.:

173212

Insertable into groove from the side; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet lengthwise; Plug M8
Pieces