Ring piece

TK-1/8-PK-4

4492

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Maritime classification
See certificate
Type code
TK
Operating medium
Compressed air as per ISO 8573-1:2010 [7:-:-]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Pneumatic connection 2
for barbed fitting, inside diameter 4 mm, with nut
Note on materials
RoHS-compliant