Filter regulator

LFR-M7-D-7-O-5M-MICRO-H-B

534187

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Filter regulator
  • General accessories
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
HRS-D-MICRO

Part No.:

526316

Pieces
Mounting bracket
HFOE-D-MICRO

Part No.:

526317

Pieces
Connection set
PBL-1/8-D-MICRO

Part No.:

526318

Pieces
Connection set
PBL-QS4-D-MICRO

Part No.:

526321

Pieces
Connection set
PBL-QS6-D-MICRO

Part No.:

526322

Pieces
Hex nut
HMR-D-MICRO

Part No.:

526816

Pieces
Stud bolt
FRB-D-MICRO

Part No.:

526817

Pieces
Filter: General accessories more accessories...
Pressure gauge
MA-27-10-M5

Part No.:

526323

Direct mounting; Nominal size 27; 0 ... 10 bar; External thread M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces
Pressure gauge
MA-27-1,0-M5-MPA

Part No.:

526324

Direct mounting; Nominal size 27; 0 ... 1 MPa; External thread M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces
Filter cartridge
MS2/LFP-D-MICRO-5M

Part No.:

526818

Pieces
Pressure gauge
MA-27-160-M5-PSI

Part No.:

527405

Direct mounting; Nominal size 27; 0 ... 160 psi; External thread M5, with polyamide sealing ring; Brass; Centered on rear side; Single scale; Measurement accuracy class 4
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-6X1-NT

Part No.:

197377

Polyurethane; Hydrolysis resistant; Tubing 6 mm O.D.; Natural; 50 m
m
Plastic tubing
PUN-H-6X1-BL

Part No.:

197384

Polyurethane; Hydrolysis resistant; Tubing 6 mm O.D.; Blue; 50 m
m
Plastic tubing
PUN-H-6X1-SW

Part No.:

197391

Polyurethane; Hydrolysis resistant; Tubing 6 mm O.D.; Black; 50 m
m
Plastic tubing
PUN-H-6X1-TBL

Part No.:

8048681

Polyurethane; Hydrolysis resistant; Tubing 6 mm O.D.; Translucent blue; 50 m
m
Filter: Fittings more accessories...
Push-in fitting
QSM-M7-6-I

Part No.:

153321

Mini series; Straight design; With internal hex; External thread M7; For tubing O.D. 6 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting
QSML-M7-6

Part No.:

186353

Mini series; L-shape; With external hex; External thread M7; For tubing O.D. 6 mm; Packaging unit quantity 10
Pieces