Electric pressure regulator

MS6N-LRE-1/4-D6

536506

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Electric pressure regulator
  • Electrical accessoriesElectrical accessories
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
MS6-WPB

Part No.:

526074

Pieces
Filter: Electrical accessories more accessories...
Connecting cable
NEBU-M12G5-K-2.5-LE5

Part No.:

541330

Socket M12 (A-coded); Straight; 5-pin/-wire; Connector cable TPE-U(PUR); Standard; 2.5 m; 0.25 mm²; With label holder; Open end; 5-pin/-wire
Pieces
Filter: Fittings more accessories...
Push-in fitting
QB-1/4-3/8-U

Part No.:

533278

Straight design; With external hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 10
Pieces
Push-in L-fitting
QBL-1/4-3/8-U

Part No.:

533297

L-shape; With external hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 5
Pieces
Push-in fitting
QB-1/4-3/8-I-U

Part No.:

572322

Straight design; With internal hex; External thread 1/4 NPT; For tubing O.D. 3/8 in; Packaging unit quantity 10
Pieces