Diffuse scan

SOEG-RT-M18W-PS-S-2L

537702

Product Documentation

Technical data
Spare parts
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Design
Round
Conforms to standard
EN 60947-5-2
Symbol
00991641
Certification
RCM compliance mark
c UL us - Listed (OL)
CE marking (see declaration of conformity)
As per EU EMC directive
Note on materials
Free of copper and PTFE
Measured variable
Position
Measuring principle
Optoelectronic
Method of measurement
Reflection light sensor
Type of light
Red
Working range
0 mm ... 600 mm
Ambient temperature
-25 °C ... 55 °C
Switching output
PNP
Switching element function
Bright-switching
Max. switching frequency
1000 Hz
Max. output current
200 mA
Voltage drop
≤ 2 V
Short-circuit protection
Pulsed
DC operating voltage range
10 V ... 36 V
Residual ripple
20 %
Idle current
15 mA
Reverse polarity protection
for all electrical connections
Electrical connection
3-pin
M12x1
Plug
Size
M18x1
Type of mounting
With lock nut
Tightening torque
20 Nm
Product weight
56 g
Housing material
Brass
Chrome-plated
Material of union nut
Brass
Chrome-plated
Switching status indication
LED yellow
Function reserve indication
LED green
Setting options
Potentiometer
Setting range, lower limit
100 mm
Setting range, upper limit
600 mm
Ambient temperature with flexible cable installation
-5 °C ... 55 °C
Degree of protection
IP65
IP67
Corrosion resistance class (CRC)
1 - Low corrosion stress