Shut off valve

MS4-EM1-1/4

541258

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Shut off valve
  • MufflerMuffler
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
Mounting bracket
MS4-WB

Part No.:

532185

Pieces
Mounting bracket
MS4-WP

Part No.:

532184

Pieces
Filter: Muffler more accessories...
Pneumatic muffler
AMTE-M-LH-G14

Part No.:

1205861

Metal version; Long design; With external hex; External thread G1/4; 83 dB(A); Packaging unit quantity 20
Pieces
Pneumatic muffler
U-1/4

Part No.:

2316

Polymer version; External thread G1/4; 76 dB(A); Packaging unit quantity 1
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-10X1,5-SW

Part No.:

197393

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-NT

Part No.:

197379

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-BL

Part No.:

197386

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-10X1,5-TBL

Part No.:

8048701

Polyurethane; Hydrolysis resistant; Tubing 10 mm O.D.; Translucent blue; 50 m
m
Filter: Fittings more accessories...
Push-in L-fitting
QSL-G1/4-10

Part No.:

186122

L-shape; With external hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/4-10-I

Part No.:

186112

Straight design; With internal hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/4-10

Part No.:

186101

Straight design; With external hex; External thread G1/4; For tubing O.D. 10 mm; Packaging unit quantity 10
Pieces