Shut off valve

MS4N-EM1-1/8

541284

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
MS4N-EM1
Design
Rotary gate valve
Actuation type
Manual
Exhaust air function
Without flow control option
Type of control
Direct
Symbol
00991670
Valve function
3/2, bistable
Operating pressure
0 bar ... 14 bar
C value
4.6 l/sbar
b-value
0.51
Standard nominal flow rate
1200 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Inert gas
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Note on materials
Free of copper and PTFE
RoHS-compliant
Temperature of medium
-10 °C ... 60 °C
Ambient temperature
-10 °C ... 60 °C
For use in the food industry
See supplementary material information
Type of mounting
Optionally:
Line installation
With accessories
Mounting position
Any
Flow direction
Non-reversible
Product weight
190 g
Pneumatic connection 1
1/8 NPT
Pneumatic connection 2
1/8 NPT
Pneumatic connection 3
1/4 NPT
Seals material
TPE-U(PU)
Housing material
Die-cast aluminum