Air solenoid valve

MFH-5-1/8-120-EX

541655

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/2, closed, monostable
Actuation type
Electrical
Width
70.5 mm
Standard nominal flow rate
500 l/min
Pneumatic working port
G1/8
Operating voltage
120V AC
Operating pressure
0.18 MPa ... 0.8 MPa
Operating pressure
1.8 bar ... 8 bar
Reset method
Mechanical spring
Explosion protection certification outside the EU
Class I, Div. 1 (US)
Class I, Div. 2 (US)
Class II, Div. 1 (US)
Class II, Div. 2 (US)
Class III, Div. 1 (US)
Class III, Div. 2 (US)
EPL Gb (US)
EPL Gc (US)
Certificate issuing authority
FM 3026030
Degree of protection
IP65
Nominal width
5 mm
Type code
MFH
Exhaust air function
With flow control option
Sealing principle
Soft
Mounting position
Any
Manual override
Detenting
Type of control
Pilot-controlled
Flow direction
Non-reversible
Symbol
00991003
Lap
Underlap
Switching time off
36 ms
On switching time
10 ms
Coil characteristics
120 V AC: 60 Hz, initial power 11.5 VA, holding power 6.5 VA
Explosion prevention and protection
Zone 1 (US)
Zone 2 (US)
Class I, Div. 1 (US)
Class I, Div. 2 (US)
Class II, Div. 1 (US)
Class II, Div. 2 (US)
Class III, Div. 1 (US)
Class III, Div. 2 (US)
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Corrosion resistance class (CRC)
1 - Low corrosion stress
Temperature of medium
-5 °C ... 40 °C
Ambient temperature
-5 °C ... 40 °C
Product weight
420 g
Type of mounting
With through-hole
Venting hole connection
Internal
Pilot exhaust air port 84
M5
Pneumatic connection 1
G1/8
Pneumatic connection 2
G1/8
Pneumatic connection 3
G1/8
Pneumatic connection 4
G1/8
Pneumatic connection 5
G1/8
Seals material
NBR
PU
Housing material
Die-cast aluminum
Anodized