Proportional pressure control valve

VPPM-6L-L-1-G18-0L10H-A4N

542238

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Mounting accessoriesMounting accessories
    Proportional pressure control valve
  • Electrical accessoriesElectrical accessories
  • MufflerMuffler
  • TubesTubes
  • FittingsFittings
Filter: Mounting accessories more accessories...
H-rail mounting
VAME-P1-T

Part No.:

542255

Pieces
Bracket
VAME-P1-A

Part No.:

542251

Pieces
Filter: Electrical accessories more accessories...
Plug socket with cable
SIM-M12-8GD-2-PU

Part No.:

525616

Socket M12 (A-coded); Straight; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; Shielded; 2 m; 0.25 mm²; Open end; 8-pin/-wire
Pieces
Plug socket with cable
NEBU-M12W8-K-2-N-LE8

Part No.:

542256

Socket M12 (A-coded); Angled; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; Shielded; 2 m; 0.25 mm²; Open end; 8-pin/-wire
Pieces
Connecting cable
NEBV-M12G8-KD-3-M12G4

Part No.:

547888

Pieces
Connecting cable
NEBV-M12G8-K-2-M12G4

Part No.:

553575

Socket M12 (A-coded); Straight; 8-pin/-wire; Connector cable TPE-U(PUR); Standard; 2 m; 0.34 mm²; Plug M12 (A-coded); Straight; 4-pin/-wire; IP67
Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/8

Part No.:

2307

Polymer version; External thread G1/8; 74 dB(A); Packaging unit quantity 1
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-8X1,25-NT

Part No.:

197378

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-BL

Part No.:

197385

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-SW

Part No.:

197392

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-8X1,25-TBL

Part No.:

8048691

Polyurethane; Hydrolysis resistant; Tubing 8 mm O.D.; Translucent blue; 50 m
m
Filter: Fittings more accessories...
Push-in fitting
QS-G1/8-8

Part No.:

186098

Straight design; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/8-8-I

Part No.:

186109

Straight design; With internal hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting
QSL-G1/8-8

Part No.:

186119

L-shape; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces