Membrane air dryer

MS4N-LDM1-1/8-P10-Z

543635

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
4
Series
MS
Mounting position
Vertical +/- 5°
Structural design
Membrane dryer
Symbol
00991516
Operating pressure
3 bar ... 12.5 bar
Standard nominal flow rate
100 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [1:4:2]
Information on operating and pilot media
Operation with oil lubrication not possible
Pressure dew point reduction
-253.15 °C
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-20 °C ... 60 °C
For use in the food industry
See supplementary material information
Air quality class at the output
Compressed air as per ISO 8573-1:2010 [1:3:2]
Temperature of medium
2 °C ... 50 °C
Ambient temperature
2 °C ... 50 °C
Product weight
530 g
Type of mounting
Line installation
With accessories
Optionally:
Pneumatic connection 1
1/8 NPT
Pneumatic connection 2
1/8 NPT
Note on materials
RoHS-compliant
Housing material
Die-cast aluminum
Material of bowl
Wrought aluminum alloy