Air solenoid valve

VSVA-B-T32U-AH-A2-5C1

547131

Product Documentation

Technical data
Reliability datasheet
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Reliability datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Electrical accessoriesElectrical accessories
    Air solenoid valve
  • Connection accessoriesConnection accessories
  • MufflerMuffler
  • FittingsFittings
Filter: Electrical accessories more accessories...
Plug socket
MSSD-EB

Part No.:

151687

Pieces
Plug socket with cable
KMEB-1-230AC-2.5

Part No.:

151690

Socket type C; Angled; 3-pin/-wire; Connector cable PVC; Standard; 2.5 m; 0.5 mm²; With label holder; Open end; 3-pin/-wire; IP65
Pieces
Illuminating seal
MEB-LD-12-24DC

Part No.:

151717

Pieces
Filter: Connection accessories more accessories...
Individual subbase
NAS-1/8-02-VDMA

Part No.:

161115

Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/8-B

Part No.:

6841

Metal version; External thread G1/8; 74 dB(A); Packaging unit quantity 1
Pieces
Filter: Fittings more accessories...
Push-in fitting
QS-G1/8-8

Part No.:

186098

Straight design; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces
Blanking plug
B-M5

Part No.:

3843

External thread M5; Aluminum; Packaging unit quantity 10
Pieces