Air solenoid valve

VSVA-B-M52-AH-A2-2AC1

547179

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Electrical accessoriesElectrical accessories
    Air solenoid valve
  • Connection accessoriesConnection accessories
  • MufflerMuffler
  • FittingsFittings
Filter: Electrical accessories more accessories...
Plug socket
MSSD-EB

Part No.:

151687

Pieces
Plug socket with cable
KMEB-1-230AC-2.5

Part No.:

151690

Socket type C; Angled; 3-pin/-wire; Connector cable PVC; Standard; 2.5 m; 0.5 mm²; With label holder; Open end; 3-pin/-wire; IP65
Pieces
Filter: Connection accessories more accessories...
Individual subbase
NAS-1/8-02-VDMA

Part No.:

161115

Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/8-B

Part No.:

6841

Metal version; External thread G1/8; 74 dB(A); Packaging unit quantity 1
Pieces
Filter: Fittings more accessories...
Blanking plug
B-M5

Part No.:

3843

External thread M5; Aluminum; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G1/8-8

Part No.:

186098

Straight design; With external hex; External thread G1/8; For tubing O.D. 8 mm; Packaging unit quantity 10
Pieces