Round cylinder DSNU-2 1/2"- -PPV-A-S2

548527

Loading...
Mode of operation
Double-acting
Piston diameter
2 1/2"
Theoretical force at 6 bar, advancing
1663.902 N
Stroke
10.16 mm - 508 mm
Cushioning
Pneumatic cushioning, adjustable at both ends