Plug

FBS-RJ45-PP-GS

552000

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Width
30 mm
Height
72 mm
Length
22 mm
Type code
FBS
Product weight
60 g
Note on fieldbus interface
PROFINET
Ethernet cable specification
Typ: CAT.5
Individual wire diameter: max. 1.6 mm
0.13 - 0.36 mm², 7-wire
0.13 - 0.36 mm², 1-wire
Protection against direct and indirect contact
PELV
Approved cable diameter
5 mm ... 8 mm
Degree of protection
IP65
IP67
as per IEC 60529
Ambient temperature
-40 °C ... 70 °C
Storage temperature
-40 °C ... 70 °C
Note on materials
RoHS-compliant
Corrosion resistance class (CRC)
1 - Low corrosion stress
Housing material
Die-cast zinc
Nickel-plated
Seals material
NBR
Material of pin contacts
Copper alloy
Nickel-plated and gold-plated