Air solenoid valve

MHJ10-S-2,5-QS-1/4-MF-U

565517

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
2/2, closed, monostable
Actuation type
Electrical
Width
10 mm
Standard nominal flow rate
100 l/min
Pneumatic working port
QS-1/4
Operating voltage
24V DC
Operating pressure
0.05 MPa ... 0.6 MPa
Operating pressure
0.5 bar ... 6 bar
Structural design
Poppet valve without return spring
Reset method
Pneumatic spring
Degree of protection
IP65
Certification
RCM compliance mark
KC characters
KC EMC
CE marking (see declaration of conformity)
As per EU EMC directive
Width dimension
10.5 mm
Type code
MHJ10
Information on operation
Power supply unit must be able to supply at least 1.7 A without voltage drop.
Do not operate without flow.
For block assembly with flow rate at max. ambient temperature 45 °C.
Sealing principle
Hard
Mounting position
Any
Manual override
None
Type of control
Direct
Flow direction
Non-reversible
Symbol
00992259
Reverse polarity protection
for operating voltage
Additional functions
Spark suppression
Holding current reduction with energy recovery
Safety shut-down
b-value
0.38
C value
0.4 l/sbar
Max. switching frequency
1000 Hz
Switching time on at 4 bar and 24 V in new condition
0.8 ms
Switching time off at 4 bar and 24 V in new condition
0.4 ms
Switching time on at 0.5 bar and 24 V in new condition
0.8 ms
Switching time off at 0.5 bar and 24 V in new condition
0.5 ms
Switching time on at 6 bar and 24 V in new condition
0.9 ms
Switching time off at 6 bar and 24 V in new condition
0.4 ms
Tolerance for switching time off
+15 %/-25 %
Tolerance for ON switching time
+/-15 %
DC operating voltage range
21.6 V ... 26.4 V
Input resistance
34 kOhm
Duty cycle
100%
Coil characteristics
24 V DC: low-current phase 2.0 W, high-current phase 7.0 W
Trigger signal range DC
3 V ... 30 V
Note on input current
Linear increase
0.09-0.44 mA for a trigger signal of 3-15 V
0.44-15.44 mA for a trigger signal of 15-30 V
Permissible voltage fluctuations
+/- 10 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication not possible
Restricted ambient and media temperature
Depending on the switching frequency (see diagram)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Storage temperature
-20 °C ... 50 °C
Permissible solenoid surface temperature
120 °C
Temperature of medium
-5 °C ... 60 °C
Ambient temperature
-5 °C ... 60 °C
Product weight
85 g
Electrical connection
3-wire
Cable
Cable length
2.5 m
Type of mounting
Optionally:
Line installation
With through-hole
Pneumatic connection 1
QS-1/4
Pneumatic connection 2
QS-1/4
Note on materials
RoHS-compliant
Seals material
HNBR
Housing material
PA-reinforced
PPS-reinforced
Material of cable sheath
PUR
Material of screws
Steel