Hit enter to search or ESC to close

Connection block CPX-P-AB-2XKL-8POL-8DE-N-IS

CPX-P-AB-2XKL-8POL-8DE-N-IS Part no.  565703
  • Individual components for the electrical terminal CPX-P

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
50 mm x 107 mm x 70 mm
(incl. interlinking block and connection system)
Type code
CPX-P
No. of inputs
8
ATEX category gas
II (1) G
Type of ignition protection for gas
[Ex ia Ga] IIC
ATEX category for dust
II (1) D
Type of (ignition) protection for dust
[Ex ia Da] IIIC
Explosion protection certification outside the EU
EPL Ga (BR)
EPL Da (IEC-EX)
EPL Ga (IEC-EX)
EPL Da (BR)
Explosive ambient temperature
-5°C <= Ta <= +50°C
Certificate issuing authority
DNV 15.0192 X
IECEx ZLM 12.0007 X
ZELM 12 ATEX 0500 X
Explosion prevention and protection
Zone 20 (BR)
Zone 0 (IEC-EX)
Zone 20 (IEC-EX)
Zone 0 (BR)
CE marking (see declaration of conformity)
as per EU explosion protection directive (ATEX)
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
(when installed)
Storage temperature
-20 °C ... 70 °C
Relative air humidity
95 %
Non-condensing
Degree of protection
IP20
Ambient temperature
-5 °C ... 50 °C
Product weight
100 g
Electrical connection
8-pin/8-pin
Type of mounting
On interlinking block CPX-M-GE...
Note on materials
RoHS-compliant
Housing material
PA-reinforced

Product Support