Hit enter to search or ESC to close

Input module CPX-P-8DE-N

CPX-P-8DE-N Part no.  565933
  • Individual components for the electrical terminal CPX-P

Pieces
Calculate delivery date
Close Technical Data
Show Technical Data
Dimensions W x L x H
(incl. interlinking block and connection system)
50 mm x 107 mm x 70 mm
Width dimension
50 mm
Type code
CPX-P
No. of inputs
8
Diagnostics
Short circuit per channel
Wire break per channel
Parameterization error
Limit value violation per channel
Parameterization
Parameter monitoring
Gate time per channel
Signal extension time per channel
Upper limit per channel
Lower limit value per channel
Limit value monitoring per channel
Wire break monitoring per channel
Counter configuration per channel
Short circuit monitoring per channel
Input debouncing time per channel
Input function per channel
Data format
Replacement value in diagnostic case per channel
Reverse polarity protection
for operating voltage
Additional functions
Frequency measurement
Counter function
Control elements
DIL switch
LED indicators
8 channel diagnostics
1 group diagnostics
8 channel status
Input debounce time
3 ms (0 ms, 10 ms, 20 ms parameterizable)
Fuse protection (short circuit)
Per channel
Intrinsic current consumption at nominal operating voltage
Typ. 75 mA
Nominal operating voltage DC
24 V
Power failure buffering
20 ms
Electrical isolation between channel and internal bus
yes
Electrical isolation between channels
no
Residual ripple
0.4 Vss
Switching level
as per EN 60947-5-6
Permissible voltage fluctuations
+/- 25 %
Storage temperature
-20 °C ... 70 °C
Relative air humidity
Non-condensing
95 %
Degree of protection
Depends on manifold block
Ambient temperature
-5 °C ... 50 °C
Product weight
100 g
Input characteristics
as per EN 60947-5-6
Max. cable length
200 m
Type of mounting
On interlinking block CPX-M-GE...
Note on materials
RoHS-compliant
Housing material
PC
PA-reinforced

Product Support