Gearbox

EMGC-60-P-G7-SEC-67

8000615

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Gearbox flange size
60 mm
Motor flange size
67 mm
Torsional backlash
0.5 deg
Gearbox type
Planetary gear
Gear ratio
7:1
Max. actuator speed
6000 1/min
Gearbox operating temperature
-20 °C ... 90 °C
LABS conformity
VDMA24364 zone III
Degree of protection
IP54
Continuous output torque
26 Nm
Mass moment of inertia, gearbox
0.3 kgcm²
Max. output torque
44 Nm
Max. efficiency
94 %
Torsional rigidity
1.7 Nm/arcmin
Product weight
900 g
Interface code, motor out
60H
Interface code, motor in
67A
Note on materials
RoHS-compliant