Gearbox

EMGC-60-P-G12-SEC-67

8000617

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Gearbox flange size
60 mm
Motor flange size
67 mm
Torsional backlash
0.67 deg
Type code
EMGC
Gearbox type
Planetary gear
Gear ratio
12:1
Max. actuator speed
6000 1/min
Gearbox operating temperature
-20 °C ... 90 °C
LABS conformity
VDMA24364 zone III
Degree of protection
IP54
Continuous output torque
36 Nm
Mass moment of inertia, gearbox
0.34 kgcm²
Max. output torque
45 Nm
Max. efficiency
92 %
Torsional rigidity
2.4 Nm/arcmin
Product weight
1200 g
Interface code, motor out
60H
Interface code, motor in
67A
Note on materials
Contains paint-wetting impairment substances
RoHS-compliant