Solenoid coil

VACS-C-C1-16B

8025334

Product Documentation

Technical data
CAD data
Spare parts
CAD data
Spare parts

Product Documentation

Technical data
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Mounting position
Any
Duty cycle
100%
Insulation class
H
Coil characteristics
110/120 V AC: 50/60 Hz, initial power 2.8 VA, holding power 1.9 VA
Surge resistance
2.5 kV
Contamination level
3
Permissible voltage fluctuations
+/- 10 %
CE marking (see declaration of conformity)
As per EU low voltage directive
Corrosion resistance class (CRC)
2 - Moderate corrosion stress
Degree of protection
IP65
Ambient temperature
-10 °C ... 50 °C
Product weight
34.8 g
Electrical connection
Form C
as per EN 175301-803
Type of mounting
With knurled nut
Note on materials
RoHS-compliant
Housing material
PA
Steel
Solenoid coil material
Copper
Steel
Thermoplastic
Material of winding
Copper