Air preparation combination unit

MSB6-1/2:C3:J1:F12-WP

8025357

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • General accessories
    Air preparation combination unit
  • MufflerMuffler
  • TubesTubes
  • FittingsFittings
Filter: General accessories more accessories...
Padlock
LRVS-D

Part No.:

193786

Pieces
Filter cartridge
MS6-LFP-E

Part No.:

534500

Pieces
Filter: Muffler more accessories...
Pneumatic muffler
U-1/2

Part No.:

2310

Polymer version; External thread G1/2; 82 dB(A); Packaging unit quantity 1
Pieces
Pneumatic muffler
AMTE-M-LH-G12

Part No.:

1205863

Metal version; Long design; With external hex; External thread G1/2; 88 dB(A); Packaging unit quantity 10
Pieces
Filter: Tubes more accessories...
Plastic tubing
PUN-H-12X2-NT

Part No.:

197380

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Natural; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-12X2-BL

Part No.:

197387

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Blue; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-12X2-SW

Part No.:

197394

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Black; 1 … 50 m; The packaging unit may vary, depending on the country
m
Plastic tubing
PUN-H-12X2-TBL-200

Part No.:

8048712

Polyurethane; Hydrolysis resistant; Tubing 12 mm O.D.; Translucent blue; 200 m
m
Filter: Fittings more accessories...
Push-in fitting
QS-G1/2-12

Part No.:

186104

Straight design; With external hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces
Push-in fitting
QS-G1/2-12-I

Part No.:

186115

Straight design; With internal hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces
Push-in L-fitting
QSL-G1/2-12

Part No.:

186125

L-shape; With external hex; External thread G1/2; For tubing O.D. 12 mm; Packaging unit quantity 1
Pieces