Surface light

SBAL-C6-A-NR

8031160

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Type code
SBAL-C6-A
Wavelength
860 nm
CE marking (see declaration of conformity)
As per EU EMC directive
Certification
RCM compliance mark
Working distance
100 - 300 mm
Lighting type
Surface light
Type of light
LED
Infrared
Clear
Electrical connection
Plug
12-pin
2x M12
Trigger level
Level 10 V ... UB
Nominal operating voltage DC
24 V
Permissible voltage fluctuations
+/- 10 %
Residual ripple
10 %
Current consumption during continuous operation
90 mA
Current consumption during flash operation
100 mA
Maximum number of devices connectable in series (diagram)
4
Reverse polarity protection
for all electrical connections
Ambient temperature during continuous operation
0 °C ... 50 °C
Ambient temperature during flash operation
0 °C ... 50 °C
Storage temperature
-20 °C ... 60 °C
Degree of protection
IP67
Product weight
60 g
Type of mounting
Clamped in dovetail slot
With accessories
Housing material
ABS-reinforced
Note on materials
RoHS-compliant