Air solenoid valve

VSVA-B-M52-MZH-A2-1T1L

8033471

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/2, monostable
Actuation type
Electrical
Width
18 mm
Standard nominal flow rate
550 l/min
Pneumatic working port
Sub-base, size 18 mm as per ISO 15407-1
Size 02 sub-base as per VDMA 24563
G1/8
Operating voltage
24V DC
Operating pressure
-0.09 MPa ... 1 MPa
Operating pressure
-0.9 bar ... 10 bar
Design
Piston gate valve
Reset method
Mechanical spring
Certification
c UL us - Recognized (OL)
Degree of protection
IP65
NEMA 4
Type code
VSVA
Exhaust air function
With flow control option
Via throttle plate
Via individual sub-base
Sealing principle
Soft
Mounting position
Any
Manual override
Non-detenting
Type of control
Pilot-controlled
Pilot air supply port
External
Internal
Flow direction
Any
Symbol
00991190
Lap
Overlap
Signal status display
LED
Pilot pressure MPa
0.3 MPa ... 1 MPa
Pilot pressure
3 bar ... 10 bar
Flow rate of pneumatic valve
750 l/min
Flow rate of pneumatic valve on individual sub-base
600 l/min
Optimized flow rate of pneumatic valve, pneumatically concatenated flow
700 l/min
Optimized flow rate of pneumatic valve pneumatically concatenated flow
550 l/min
Switching time off
38 ms
On switching time
12 ms
Duty cycle
100%
Max. positive test pulse with 0 signal
1500 µs
Max. negative test pulse on 1 signal
800 µs
Max. current consumption
72 mA
Nominal operating voltage DC
24 V
Coil characteristics
24 V DC: 1.6 W
Surge resistance
2.5 kV
Contamination level
3
Permissible voltage fluctuations
+/- 10 %
Operating medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Information on operating and pilot media
Operation with oil lubrication possible (required for further use)
Vibration resistance
Transport application test with severity level 2 as per FN 942017-4 and EN 60068-2-6
Shock resistance
Shock test with severity level 2 as per FN 942017-5 and EN 60068-2-27
Corrosion resistance class (CRC)
0 - No corrosion stress
Relative air humidity
0 - 90 %
Pilot medium
Compressed air as per ISO 8573-1:2010 [7:4:4]
Ambient temperature
-5 °C ... 50 °C
Product weight
163 g
Electrical connection
Plug-in
as per ISO 15407-2
Type of mounting
On sub-base
Pilot air port 12/14
Sub-base, size 18 mm as per ISO 15407-2
Pilot exhaust air port 82/84
Optionally:
Not ducted as per standard
Ducted
Pneumatic connection 1
Sub-base, size 18 mm as per ISO 15407-2
Pneumatic connection 2
Sub-base, size 18 mm as per ISO 15407-2
Pneumatic connection 3
Sub-base, size 18 mm as per ISO 15407-2
Pneumatic connection 4
Sub-base, size 18 mm as per ISO 15407-2
Pneumatic connection 5
Sub-base, size 18 mm as per ISO 15407-2
Note on materials
RoHS-compliant
Seals material
FPM
HNBR
NBR
Housing material
Die-cast aluminum
PA
Material of screws
Steel, galvanized