Air solenoid valve

VUVS-LK30-M32C-AD-G38-1B2-S

8049880

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
  • Electrical accessoriesElectrical accessories
    Air solenoid valve
  • FittingsFittings
Filter: Electrical accessories more accessories...
Plug socket with cable
KMF-1-24DC-2.5-LED

Part No.:

30935

Socket type B (11 mm); Angled; 3-pin/-wire; LED signal status, DC; Connector cable PVC; Standard; 2.5 m; 0.75 mm²; With label holder; Open end; 3-pin/-wire; IP67
Pieces
Filter: Fittings more accessories...
Push-in fitting
QS-G3/8-12-I

Part No.:

186114

Straight design; With internal hex; External thread G3/8; For tubing O.D. 12 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting
QSL-G3/8-12

Part No.:

186124

L-shape; With external hex; External thread G3/8; For tubing O.D. 12 mm; Packaging unit quantity 10
Pieces
Push-in L-fitting, long
QSLL-G3/8-12

Part No.:

186135

L-shape, long; With external hex; External thread G3/8; For tubing O.D. 12 mm; Packaging unit quantity 10
Pieces
Push-in fitting
QS-G3/8-12

Part No.:

186103

Straight design; With external hex; External thread G3/8; For tubing O.D. 12 mm; Packaging unit quantity 10
Pieces