Parallel kit

EAMM-U-86-S48-70AB-177

8059018

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces

Loading...

Total (Please check cart for final price)

Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Size
86
Type code
EAMM-U
Mounting position
Any
Max. rotational speed
5000 1/min
Storage temperature
-25 °C ... 60 °C
Relative air humidity
0 - 95 %
Degree of protection
IP40
Ambient temperature
-10 °C ... 60 °C
Mass moment of inertia
175 kgmm²
No-load driving torque
0.25 Nm
Transferable torque
9.5 Nm
Product weight
3300 g
Interface code, actuator
S48
Interface code, motor in
70AB
Note on materials
RoHS-compliant