Quarter turn actuator DFPD-N-40-RP-90-RS60-F05-R3-C

8102807

GTIN: 4052568455293

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/8 NPT
Torque at nominal operating pressure and 0° swivel angle
28 Nm
Swivel angle
90 deg
Flange hole pattern
F05
Shaft connection
T14