Electric actuators

PositioningDrives – planning electric actuators

Find the optimum actuator package, quickly and reliably: PositioningDrives calculates a suitable combination of electric axis, electric motor and motor controller from a few pieces of application data. It returns all relevant data right up to the bill of materials and documentation for the chosen combination. This prevents sizing errors and results in a significant improvement in the industrial energy efficiency of the system.

Download PositioningDrives

Electric linear actuator

Electric linear actuator

Size 32 ... 220

Stroke length 1 ... 8500 mm

Force 40 ... 6000 N

Electric cylinders and slides

Electric cylinders and slides

Size 15 ... 100

Stroke length 25 ... 1500 mm

Force 19 ... 17000 N

Electric rotary actuators

Electric rotary actuators

Size 20, 25, 32

Max. driving torque 0.7 ... 8.5 Nm

Infinite rotation angle.

Stopper cylinders

Stopper cylinders

Piston rod cylinder with reinforced piston rod and bearing to withstand large lateral forces.

For stopping or separating when transporting workpiece carriers or pallets – smooth, low noise and safe stopping.

Electric handling modules

Electric handling modules

Rotary/lifting modules.

Accessories for electric actuators

Accessories for electric actuators

Couplings, connecting shafts, coupling housing, motor flange.

Electric grippers

Electric grippers

Parallel gripper HGPLE