Hit enter to search or ESC to close

Linear stage actuators

Learn more about Linear stage actuators
Filter
Filter
6 Results

Selection Guide

Mini slide DGSC

The Festo pneumatic mini slide DGSC is used for precise handling and positioning of small components such as microchips or other electronic components. Due to its narrow and compact design, the DGSC achieves a high packing density in a small space. The ball guide of the DGSC guarantees high accuracy and precision.

Mini slides DGSL, metric

With its patented guide technology, the Festo pneumatic DGSL slide drive stands for high rigidity, precision and repeatability (±0.01 mm). With their innovative interface concept, DGSL sliding drives can be combined quickly and easily without additional adapter plates (e.g. solution for pick & place applications). The various cushioning options offer the right cushioning energy for every application and ensure stroke adjustment. The DGSL is also optionally available with an endlock or clamping unit.

Mini slide DGSL, inches

With its patented guide technology, the Festo pneumatic DGSL slide drive stands for high rigidity, precision and repeatability (±0.01 mm). With their innovative interface concept, DGSL sliding drives can be combined quickly and easily without additional adapter plates (e.g. solution for pick & place applications). The various cushioning options offer the right cushioning energy for every application and ensure stroke adjustment. The DGSL is also optionally available with an endlock or clamping unit.

Mini slides SLF

The Festo flat sliding drive SLF is a pneumatic system product for handling and assembly technology and thus offers a wide range of adaptation options. The ball bearing guide elements in the SLF sliding drives guarantee accuracy and precision. The adjustable elastic cushioning components ensure the stroke adjustment. High flexibility is achieved by versatile fastening and mounting options on the basic actuator body, slide and yoke plate.

Mini slides SLS

The Festo SLS sliding drives are narrow pneumatic system products for handling and assembly technology. The ball bearing guide elements in the SLS sliding drives guarantee accuracy and precision. The integrated elastic cushioning elements ensure energy reduction in the front and rear end positions. High flexibility is achieved by versatile fastening and mounting options on the basic actuator body, slide and yoke plate.

Mini slide SLT

The Festo pneumatic slide drive SLT is a very compact and powerful twin-piston drive. The ball bearing guide elements in the SLT sliding drives guarantee high repetition accuracy and precision. The various cushioning options guarantee stroke adjustment and energy reduction in the front and rear end positions. High flexibility due to versatile fastening, adaptation and mounting options on the basic actuator body, slide and yoke plate make the SLT a system product for handling and assembly technology.

Slide units SPZ

The Festo pneumatic slide unit SPZ from is a powerful and dynamic twin-piston drive. The SPZ slide unit is available with a plain-bearing guide or with a backlash-free ball guide. The various cushioning options guarantee stroke adjustment and energy reduction in the front and rear end positions. High flexibility due to versatile fastening, adaptation and mounting options on the mounting plates and slide make the SPZ a system product for handling and assembly technology.