Hit enter to search or ESC to close

Shut off valves, electrically actuated MS-EE

Learn more about Shut off valves, electrically actuated MS-EE
Filter
Filter
7 Results

Selection Guide

MS4-EE

The MS4-EE is the electrically operated pressurization and exhaust valve from Festo's core product range, available with and without suitable pneumatic muffler. In size MS4, the grid dimension is 40 mm.It can be selected with the threaded connections G1/8" and G1/4" as well as via the sub-base up to G3/8". The standard nominal flow rate is up to 2,000 L/min at 6 bar, depending on the configuration.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.
On request, these are also available as pneumatically operated 3/2-way valves (option -EP).
Optionally, the valve can be equipped with a pressure sensor or a pressure gauge.

MS6-EE

The MS6-EE is the electrically operated pressurization and exhaust valve from Festo's core product range, available with and without suitable pneumatic muffler. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections G1/4", G3/8" and G1/2" as well as via the sub-base up to G3/4". The standard nominal flow rate is up to 7,000 L/min at 6 bar, depending on the configuration.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.
On request, these are also available as pneumatically operated 3/2-way valves (option -EP).
The valve can be equipped with a pressure sensor or a pressure gauge.

MS9-EE

The MS9-EE is the electrically operated pressurization and exhaust valve with a standard nominal flow rate of up to 18,000 L/min. In size MS9, the grid dimension is 90 mm.It can be selected as a module without connection thread and with the direct sub-bases G3/4", G1" as well as NPT3/4" and NPT1". Also available up to G1 ½" and NPT 1 ½" via separate sub-bases.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.
As a special application, these are also available as pneumatically operated 3/2-way valves (variant -EP).
The valve can be equipped with a pressure sensor or a pressure gauge.

MS12-EE

The MS12-EE is the manually operated pressurization and exhaust valve with a standard nominal flow rate of up to 32,000 L/min. In size MS12, the grid dimension is 90 mm.It can be selected as a module without connection thread and with the sub-bases G1", G1 ¼", G1 ½" or G2" as well as NPT1", NPT1 ¼", NPT1 ½" or NPT2".
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.