Hit enter to search or ESC to close

MS series

Learn more about MS series

Selection Guide

MS4-LDM1

The MS4-LDM1 is a membrane air dryer for reducing the pressure dew point by approx. 20 K.
This LDM1 membrane air dryer is an optimum end position dryer with high functional reliability. It is suitable both for use as an individual device and for integration into existing MSB4 service unit combinations.
It offers wear-free operation without external energy supply. The composition of the compressed air remains almost unchanged as a result of the drying process. Available in size MS4 with grid dimension 40 mm as well as G1/8", G1/4" connection threads. It is available in two sizes: with a flow rate of 50 L/min and 100 L/min.

MS6-LDM1

The MS6-LDM1 is a membrane air dryer for reducing the pressure dew point by approx. 20 K.
This LDM1 membrane air dryer is an optimum end position dryer with high functional reliability. It is suitable both for use as an individual device and for integration into existing MSB6 service unit combinations.
It offers wear-free operation without external energy supply. The composition of the compressed air remains almost unchanged as a result of the drying process. Available in size MS6 with grid dimension 62 mm as well as G¼", G¾" or G½" connection threads. It is available in three sizes: with a flow rate of 200 L/min, 300 L/min and 400 L/min.

MS4N-LDM1

The MS4N-LDM1 is a membrane air dryer for reducing the pressure dew point by approx. 20 K.This LDM1 membrane air dryer is an optimum end position dryer with high functional reliability. It is suitable both for use as an individual device and for integration into existing MSB4N service unit combinations. It offers wear-free operation without external energy supply. The composition of the compressed air remains almost unchanged as a result of the drying process. Available in size MS4 with grid dimension 40 mm as well as NPT1/8", NPT¼" connection threads. It is available in two sizes: with a flow rate of 50 L/min and 100 L/min.

MS6N-LDM1

The MS6N-LDM1 is a membrane air dryer for reducing the pressure dew point by approx. 20 K.
This LDM1 membrane air dryer is an optimum end position dryer with high functional reliability. It is suitable both for use as an individual device and for integration into existing MSB6N service unit combinations.
It offers wear-free operation without external energy supply. The composition of the compressed air remains almost unchanged as a result of the drying process. Available in size MS6 with grid dimension 62 mm as well as NPT¼", NPT¾" or NPT½" connection threads. It is available in three sizes: with a flow rate of 200 L/min, 300 L/min and 400 L/min.