Hit enter to search or ESC to close

Electrically actuated soft-start valves MS-DE

Learn more about Electrically actuated soft-start valves MS-DE
Filter
Filter
6 Results

Selection Guide

MS4-DE

The MS4-DE is an electrically operated 2/2-way soft start valve. In size MS4, the grid dimension is 40 mm.It can be selected with the threaded connections G1/8" and G1/4" as well as via the sub-base up to G3/8". The standard nominal flow rate is up to 2,000 L/min at 6 bar, depending on the configuration.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.
The valve can be equipped with a pressure sensor or a pressure gauge.

MS6-DE

The MS6-DL is a pneumatically operated 2/2-way soft start valve. In size MS6, the grid dimension is 62 mm.It can be selected with the threaded connections G1/4", G3/8" and G1/2" as well as via the sub-base up to G3/4". The standard nominal flow rate is up to 6,450 L/min at 6 bar, depending on the configuration.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.
The valve can be equipped with a pressure sensor or a pressure gauge.

MS12-DE

The MS12-DL is a pneumatically operated 2/2-way soft start valve. In the MS12 size, the grid dimension is 120 mm.It can be selected as a module without connection thread and with the sub-bases G1", G1 ¼", G1 ½" or G2" as well as NPT1", NPT1 ¼", NPT1 ½" or NPT2". The standard nominal flow rate at 6 bar is 42,000 L/min.
The 24 VDC voltage range is the standard option, alternatively 110 VAC and 230 VAC can be selected.