Pneumatic swivel actuators combine the function of quarter turn actuators with the form of motion of a linear cylinder. This combination results in a compact unit with which swiveling and linear motion can be optimally matched to each other.
Festo is one of the world's leading manufacturers of swivel actuators. The performance ranges up to a torque of 20 Nm. Various cushioning options enable suitable end-position cushioning for a wide range of applications. Depending on whether the focus is on the shortest possible swivel times or a high mass moment of inertia: