Rotary indexing tables

Rotary indexing tables convert a uniform drive movement into a cyclical output movement, which is why the designation cycling table or rotary cycling table is also possible. Due to the rotary movement, rotary indexing tables are also referred to as rotary tables. At Festo, rotary indexing tables stand for resilience, economy and precision. The pneumatic rotary indexing tables DHTG run particularly smoothly and accelerate safely and gently – attributes that are particularly advantageous when handling sensitive goods.

Rotary indexing tables DHTG

The pneumatic rotary indexing table DHTG is designed for partially automated systems, equipment buffers, swivel tasks and separation tasks. It offers high load-bearing capacity, precision and cost-effectiveness, and its compact design and great user friendliness set new benchmarks. The DHTG can be conveniently changed over to anticlockwise/clockwise rotation, and subsequently also to reciprocating motion, flexible operation or another indexing station. The DHTG provides safe, smooth and sinusoidal acceleration – and quiet operation. To prevent the rotary indexing table from being damaged by an excessive mass moment of inertia, e.g. during setting operation or in the event of shock absorber failure, sizes 140 and 220 feature overload protection.

Further highlights are the simple operation from one side, the integrated overload protection as well as the fast, simple installation based on the plug-and-work principle.

Rotary indexing table DHTG

Rotary indexing table DHTG – technical details

Characteristics

  • Convertible to counterclockwise/clockwise rotation (delivery status clockwise rotation)
  • A kit enables flexible operation (clockwise/anti-clockwise rotation and reciprocating motion possible without the need for conversion)
  • Stationary middle part and through-hole

Pitch/pitch conversion

  • Can be subsequently converted

Sensing

  • Inductive sensors integrated in the housing

Cushioning

  • End position damping adjustable via adjusting screw for shock absorbers with adjustable overload protection
  • Ensures that the table will not be exposed to excessive tangential forces during rotary operation – only in size 140 and 220

Mounting

  • Through-holes from the top of the housing
  • Centering holes at the bottom of the housing

Accessories

  • Unfinished table plates
  • Adapter for Rotary distributor GFby Festo guide
  • Adjustable ring bearing on the outside diameter of the plate
  • Drive piston flow control with integrated flow control valve