Shut off valves and soft-start dump valves

Selection Guide

Series MS

The MS series has the most comprehensive range of manually, pneumatically and electrically operated shut off valves and soft-start dump valves in four sizes. The valves of the MS series are characterized by a high flow rate performance, integratable sensors and certified safety valves for safe exhausting of pneumatic systems. They are ideal for every application.
The pneumatically and electrically operated valves are configurable with and without integrated soft-start function. Pneumatically and electrically operated soft start valves are also available as individual devices.
Thanks to the modular system of the MS series, these valves can be easily installed in service units.
Depending on the configuration, also suitable for use in potentially explosive areas of zones 1, 2, 21 and 22 as well as with UL approval.

Series D, metal

The D series offers a basic range of manually, pneumatically and electrically operated shut off valves and soft-start dump valves. Available in three sizes.
Soft start valves are available as individual devices. These can be installed in service units via the tie rod connection system of the D series.

Series D, polymer

In the D series with polymer housing, a manual spool valve is available for selective pressurization and exhausting. It is available as an individual device as well as in combination with filter regulators of the D series in polymer.

Individual devices

With the PVEL series, pneumatically and manually operated pressurization and exhaust valves up to 50 bar pressure range are available.
Festo also offers the HE-LO series of on-off valves in accordance with OSHA 29 CFR 147 "Control of Hazardous Energy" from the US Department of Labor.