If you want to ensure and increase the reliability of system processes in process and automation technology, you often use signal conditioners. They convert analog values into digital outputs or into IO-Link® communication.
Festo signal conditioners convert analog signals into digital switching signals. Connection to the higher-level system is via switching outputs or alternatively an IO-Link interface. The advantage of our products is that the switching outputs of our signal conditioners can be configured to monitor a threshold value, a signal range or a signal change.
The signal conditioner SVE4 with freely programmable switching function and LED switching status display is suitable for the Festo position sensors SMH-S1-HG. It converts analog signals into switching points, while the switching function can be freely programmed with teach-in. SVE4 is extremely compact and can be attached to the application using an DIN rail mounting or an adapter plate. The device has a threshold value, hysteresis or window comparator and the approvals for c UL us Listed (OL).
The signal conditioner SCDN is compact, precise and easy to read. It converts analog signals into digital IO-Link® signals and thus not only relieves the control system, but also makes the production process clearer. The switching function is freely programmable with teach-in, the large and bright LCD display provides information about the measured values – even with units and the respective switching status. The SCDN can be attached via wall or surface mounting, front panel mounting or line mounting with the appropriate mounting bracket. Due to the various switching functions and the scalability of the measured value display, the SCDN signal conditioner can be used universally.