KVZB Ball Valves

With the configurator, you can size and order KVZB ball valves with ease. You’ll also receive accompanying data sheets and computer-aided design (CAD) data. Features of our KVZB valves include:

  • Thread, flange or clamp connections
  • Manual actuation with a hand lever
  • Automatic actuation with a quarter-turn actuator
  • EU Explosion Protection Directive (ATEX) variants

Visit our ball valve configurator to get started →

KVZA Butterfly Valves

Configure wafer or lug versions of our KVZA butterfly valves in just a few simple steps. Ideal for many industries, these components include the following features:

  • Nominal width: DN25–DN200
  • Manual actuation available with a hand lever
  • Automatic actuation available with a quarter-turn actuator
  • Connection standards: DIN EN 1092-1 or ANSI CLASS 150

Visit our butterfly valve configurator to get started →

KDFP Quarter-Turn Actuators

In addition to individual valve units, our configurator lets you select, size and order actuator units to automate existing process valves. Optional pilot valves, position indicators, end-position feedback and mounting adapters are available.

Visit our quarter-turn actuator configurator to get started →

Your Benefits at a Glance

Our online configurator supports your requests for custom process valves and actuators, enabling you to find, select, size and order components without any delays. Some of the benefits you can expect from this tool include:

  • Efficient project management. The configurator combines search functions, sizing, documentation, requests for quotes (RFQ) and ordering information — all in a single tool. It also makes all pricing and delivery information immediately visible to you, facilitating an efficient procurement process.
  • Support for future orders. In addition to suggesting the right product, the configurator generates a system ID for your order, saving you time and effort in the future.
  • Simplified documentation.After configuring your product, the tool makes specific two- and three-dimensional CAD files available for download, as well as a comprehensive bill of materials.

Visit our online configurator to get started.