At Dürkopp Adler, innovation meets tradition. Dürkopp designed his first sewing machine in 1861. Over the next 20 years, Bielefeld became one of the most important centres of the sewing machine industry in Germany. By 1880, there were 19 Bielefeld companies operating in the sector, among them Dürkopp Adler. Today, the company has a worldwide service and sales organization and is a global leader in the sewing machine and automatic sewing machine market.
Dürkopp Adler automatic sewing machines are much more than just sewing machines. The high-tech automatic machines feature state-of-the-art control technology, multiple thread feeds and automatic cutting systems, which cut through the fabric at lightning speed after the buttonhole shape is stitched. The shape and length of the buttonholes are set on the operating panel of the machine. The premium automatic double-chainstitch eyelet buttonholer 581 is equipped with a multiflex cutting system, which allows different buttonholes to be cut without changing knives. Festo solenoid valves VUVG are an important component of these ultra-modern sewing machines. They enable the fabric to be handled and processed extremely quickly and precisely, with the fastest variant for making jeans having a cycle time of just under four seconds.
Festo has been a key pneumatic partner of Dürkopp Adler for many years. The high quality and performance of the solenoid valves VUVG prompted the sewing machine manufacturer to intensify cooperation with Festo during the redesign of the automatic double-chainstitch eyelet buttonholer 581 around two years ago. Among the features of the solenoid valve series VUVG that impressed Dürkopp Adler was its wide range of variants. With a modular design making them suitable for use as both a valve terminal and individual valves, solenoid valves VUVG combine high performance with short switching times and minimum space requirements. Another important argument in favour of choosing Festo as a technology partner was the global availability of spare parts.
As innovative technology partners and suppliers of high-quality products, Festo and Dürkopp Adler both benefited from stepping up their cooperation. For example, as the relative humidity in textile production facilities in the Far East requires greater protection for machines, the IP class of the solenoid valves VUVG was increased to IP65.
The high energy density of pneumatic components comes into its own when operating different industrial sewing machines. In addition to greater speed, the high pneumatic forces ensure clean cutting. Cutting blades, punching tools and cutting blocks cut through even the strongest of fabrics in a matter of seconds. Compact and with high flow rates, solenoid valves VUVG can be integrated not only into new product developments, but also into existing automatic sewing machines. In the automatic double-chainstitch eyelet buttonholer 581, the solenoid valves type VUVG control all pneumatically driven functions. These include cutting and punching to separate the fabric as well as the pneumatic adjustment of the cutting/punching device itself depending on the size and type of buttonhole. The spreading and clamping of the fabric before stitching the buttonhole are also pneumatically controlled. A further pneumatic clamping mechanism stops the fabric after the buttonhole is produced and pulls it forward slightly so that the thread can be cut off. The thread tensioning is then switched off by a pneumatic cylinder.
The new automatic double-chainstitch eyelet buttonholer 581 is, according to Dürkopp Adler, the world’s fastest machine of its kind. The faster the system, the greater the customer benefits and therefore the company’s competitive edge. The increasing degree of automation in the garment industry also means opportunities for textile firms in European countries to move production back closer to home. A good 90 per cent of the technology used in the textile market in the Far East is high-tech made in Germany.
Dürkopp Adler sees further potential for future cooperation with Festo, and hopes to build on the relationship in the future. The newly developed basic solenoid valve VUVG-…-S has a crucial role to play. The VUVG-…-S, which features a selection of core functions, significantly reduces cost pressure, particularly in the production of automatic sewing machines with a minimal range of functions.
Potsdamer Straße 190
33719 Bielefeld
Germany
Area of business: Development and production of modern sewing technology