A lot has changed in the area of lighting technology since the first motorized "carriages" took to the road. At the dawn of automotive history, it was normal to have lamps either mounted on the side of the vehicle or on the hood. Later, these were replaced by electrically-operated lights. With the lamps, you could literally refer to them as "fire points", derived from the light source, usually acetylene flame lamps, that were actually burning.
Equipment for switching from main beam to low beam was designed in 1908: Using a Bowden cable, you could operate a lever that shifted the gas flame from the fire point of the reflector. The world looks very different a century or so later - "and there was light". With new technologies and powerful LED lamps, these days we are, in the full sense of the word, "light years" ahead. This however has called for innovative semi- or fully-automated production systems, in order to guarantee the precision needed for the manufacture of these sensitive vehicle parts. This was an exercise for the experienced plant engineers at Vescon.

Optimum coverage of the road ahead, without dazzling oncoming traffic

Vescon Systemtechnik GmbH is headquartered in Gleisdorf, near Graz, Austria. Here, the company implements a wide range of projects from automation and process engineering right up to power engineering and software development. One of these sophisticated automation and process engineering solutions that was developed specially for the Slovakian plant of Tier 1 supplier ZKW Group, was for the production of full LED headlights. The solution is an LED light module that avoids dazzling other road users thanks to a "matrix arrangement" of the LEDs and the ability to dip individual LED segments, while at the same time ensuring good visibility for the road ahead.

Visual sensors identify the presence of oncoming traffic or vehicles ahead and the segments are selectively switched on or off, depending on the traffic conditions. Coordinated transitions between the light scenarios mean that the driver enjoys a homogeneous and optimized illumination of the road, without that sudden change of light that we are used to when switching from main to dipped beam. The driver's eyes can adjust to the new light setting more easily. This represents an active safety plus because the rest of the surroundings remain well lit by the main beam.

Perfectly synchronized

The design had to take processes such as the tricky application of a two-component thermally conductive paste into account. Christoph Legat, Project Manager at Vescon Systemtechnik GmbH: "The paste has very rapid hardening properties. At the design stage we had to ensure that the process would not cause the so-called pot life to be exceeded. This defines how long a reactive material can be processed or, as in this case, how long the LED components can be repositioned in the paste before the material has hardened too much."

Thermally conductive paste is used here because powerful LEDs produce heat that has to be dissipated. With finished headlight modules, additional small fans also ensure that the heat is diverted towards the front of the headlight, which supports the deicing and defrosting properties of the headlight. "It is important to check whether the correct amount of heat-conducting paste has actually been applied to all required surfaces as otherwise, partial overheating can occur. Without doubt, this is one of the main challenges we were faced with, with this system," says Project Manager Legat.

Precise riveting

A second, particularly challenging part of the headlight assembly system is the hot riveting. A plastic dome is deformed at a precisely determined temperature to create a rivet head. Christoph Legat: "This rivet head sits on the reflector and it has to hold it and the printed circuit board on the cooling element, completely securely and reliably. The riveting has to be so accurate that no gap can occur, which could cause the components to wobble during the subsequent vibration test or under normal operating conditions. In the worst case, this could impact on the illumination while driving."

Perfectly matching solution

The customer opted for a semi-automatic solution where multiple operators are involved. On the one hand, this opened up the opportunity for greater flexibility while keeping costs down. On the other, it made it easier for the manufacturer to take different components or product versions into consideration. In spite of the manual interventions, the complete system is monitored at every step by a controller. Primary control is done through a database that manages all the product data and information relating to the production process of each headlight. At the end of the manufacturing process, each headlight is fully traceable.

As the first step of the process, the operator removes the headlight housing and places it in the processing station. Then the type code or the variant that is to be produced is selected. "A good example is a headlight that is intended for a vehicle that is exported to other, non-European markets. In such cases, other indicator modules are sometimes used because local statutory regulations define that there must be switching between the indicator and the daytime running light," explains Legat.

Man and machine

Each operator works at two or three different assembly stations while locking cylinders ensure that the workpieces are held securely in place. These don't just hold them in place, but in addition, they only release the component once all the necessary processing steps have been carried out correctly. The operator positions the different components and accompanies the headlight until it reaches the first fully automated processing station, the application of the thermal paste. Once it reaches this position, the headlight is already fully wired, and it has been fitted with the adjusting system and the main beam module. Now a turnkey three axis handling system is deployed that was delivered to the Vescon system, by the specialists from the Festo Technical and Application Center.

One industrial robot - one partner

The basic axes are two EGC-120, stroke 250 toothed belt axes, synchronized via a connecting shaft and with a space-saving right-angle gear unit. The y-axis is a heavy duty Type EGC-HD-160-TB axis with a sturdy double guide. In the z direction, an EGSL-BS-75, stroke 100 electrical slide (screw actuator with ball bearing cage guide) performs its duty. All axes are equipped with servo actuator packages. Three type CMMP-M3 Premium motor controllers with PROFIBUS Interface and safety module operate as controllers. Festo builds and delivers complete ready-to-install handling systems – with a performance guarantee and documentation.

A ready-to-install handling system ensures the even application of a two-component thermally conductive paste.