Installed in handling systems, the EHMH masters applications such as palletising and stacking in the packaging and automotive industries or unloading and loading machine tools with precision and ease.

Highlights of the cantilever axis EHMH:

  • Payload up to 200 kg
  • 2 sizes
  • Stroke 250 ... 2500 mm
  • Very high stability and torsional rigidity
  • Helical gearing for quiet running
  • Safety up to PL d



You can choose from a variety of options – what best suits your application:

Security

Pneumatic locking unit EHMH

Pneumatic locking unit
During standstill, for example for commissioning or maintenance, the pneumatic locking unit ensures a positive, hard mechanical lock.


Clamping unit EHMH

Clamping unit
The frictionally engaged clamping unit directly on the guide rail acts as an emergency brake.


 External displacement encoder EHMH.

External displacement encoder
An incremental measuring method is used for additional position detection and can be used as a second channel in safety applications.

Protection

Double-sided wiper EHMH

Double-sided wiper
Having wipers on both sides protects the axis from external influences, such as dust, dirt particles and liquids. This significantly increases the service life of the roller guide in the guide carriage, and also extends the maintenance intervals.


Covered drive pinion EHMH

Covered drive pinion
The covered drive pinion not only protects it against contamination, but also protects the operator from contact, which could potentially result in pinched fingers, for example.


Energy chain EHMH

Energy chain
Mounting an energy chain is a neat and tidy way to ensure that the flange plate is supplied with energy and data. It helps to protect the cabling and tubing, significantly reduces wear and tear, and thus increases their service life.

Lubrication

Central lubrication point EHMH

Central lubrication point
A single connection is sufficient to distribute the lubricant to all required locations on the drive pinion and guide carriage.


Additional lubrication pinion EHMH

Additional lubrication pinion
Together with the central lubrication connection, an additional rigid foam lubrication pinion ensures that the gear rack and pinion are optimally lubricated even during operation.

Further options

Mounting kit for sensors EHMH

Mounting kit for sensors
The mounting kit for sensors comprises a mounting strip including two switch lugs and sensor brackets for end position detection. The sensors themselves are available as accessories.


End-position buffer EHMH

End-position buffer
An end-position buffer cushions the impact in vertical operation to prevent damage to the axis, e.g. during set-up.


Noise reduction EHMH

Noise reduction
The foam lining in the steel profile makes the axis particularly quiet.


EHMH


Your complete heavy load handling system with EHMH as Z-axis

Efficient, reliable and perfectly matched: complete solutions from Festo. From front units to axes, suitable motors and motor controllers to the controller – everything comes from one source. Suitable control cabinet available on request. And we support you with our on-site commissioning service offer.

Do you have any questions? Feel free to contact us.