Perfectly adapted beverage filling

With huge production volumes, you can't afford to have glitches in your filling systems in the beverage industry. And certainly no contaminants. You need an experienced partner like Festo, offering a comprehensive portfolio of solutions that you can easily access anywhere in the world. Here's an example of our automation technology in practice:

Efficiency in beverage production

Smart product features, high plant availability, high production volumes—what is important to you? See how Festocan help you boost the performance of your beverage filling lines or the handling of beverage packaging systems:

Hygienic servo motion designed for food production environments

  • Hygienic design you can trust
    316L stainless steel supports strict hygiene standards.
  • Washdown‑ready reliability
    IP69K sealing ensures consistent daily cleaning.
  • Lower maintenance, higher uptime
    Sealed design and smooth surfaces reduce contamination risk.
  • Faster installation
    Pre‑configured mounting options shorten setup time.

Explore the EMMH stainless steel servo motors

Explore the EPRF electric cylinders

Explore the CMMT-AS multiprotocol servo drives

Actuators that keep going for longer

Festo's range of seals offers you the right solution for every application of the actuator. For example, dry-running seals give the actuator a significantly longer lifetime. That way you can make sure your beverage filling line keeps working reliably—even when the lubricant on the actuator gets washed out by frequent cleaning.

Better productivity with decentralized valve manifolds

Decentralized systems provide optimum cycle rates and are easy to install, maintain and clean. With short supply lines, you also save on compressed air and energy costs. Two examples from Festo: the valve manifold VTUG in the control cabinet or the valve manifold MPA-C in clean design directly installed in the field, are easy to clean, corrosion resistant, and FDA approved.

System availability doesn't happen by chance

High system availability can be planned. The key levers for overall equipment effectiveness are availability, performance, and quality. These examples show how you can reduce downtimes and increase cycle rates while maintaining top quality.

Equipment effectiveness (PDF)

From the blank to the bottle, under high pressure

Festo has the right pneumatic products for high-pressure applications, such as stretch blow molding of PET bottles. The key to success is precise control via pneumatic valves and valve blocks, and the right compressed air treatment, along with our worldwide services, from design engineering tools to operation.

Efficiently automated beverage filling

You can easily share it with this link!