For vertical 2-dimensional movement. Reliable and precise due to high mechanical rigidity, even with very long strokes of up to 3000 mm in the Y direction. Configure and order now, in just three steps using the Handling Guide Online!
Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
For two-dimensional movements in a vertical working space
Flexible working space due to scalable strokes in the Y and Z direction
Choice of vertical axis - pneumatic or electric
Y-axis based on belt driven linear actuator EGC-TB and belt driven linear actuator with heavy-duty guide EGC-HD-TB
Z-axis based on mini slide DGSL (pneumatic), EGSL (electro-mechanical) and ball screw linear actuator EGC-BS (electro-mechanical)