Linear actuator DLGF

An extremely flat linear actuator, which can also be supplied/connected below the table. The low-cost DLGF can be combined with suitable cylinders and linear slides without adapter plates or else two DLGFs can be coupled together. Included: self-adjusting pneumatic cushioning PPS.
  • Extremely flat design
  • Choice of two damping types: Self-adjusting pneumatic end-position cushioning or external hydraulic shock absorbers
  • Supply port at the left or right end or at both ends or alternatively from below
  • Loads and machining jigs can be directly mounted on the slide
  • Basic design DLGF-G without external guide for simple actuator functions in small installation spaces
  • Recirculating ball bearing guide DLGF-KF with a standard recirculating ball bearing guide for high torques and heavy loads
  • Sustainable thanks to extended life cycle due to simplified repairability