• Products
  • Downloads
  • Diagrams

The robust valve

VS – flexible, modern, robust and durable quality. Without limiting the performance data: for up to 100% more flow with higher energy density. Proven technologies andmaterials. Various accessories. Numerous mounting optionsand easy operation. That's what today's valves should be!

Harsh environments? No worries.

Choose between the universal piston spool valves for everyday tasks and poppet valves for even more demanding environmental conditions. The comprehensive range of accessories includes large connector fittings and metal tubing.

Pre-assembled or on the manifold rail according to customer configuration

VUVS/VUWS are also available as pre-assembled units with silencers, fittings and coils as ready-to-install individual valves. With VTUS, valve manifold assemblies can be configured to the customer's requirements.

Simple, cost-effective warehousing

Order pre-assembled or assemble it yourself: as a proven interface, the hollow armature tube reduces your need to maintain stocks of components. You can determine the appropriate coil voltage yourself and mount the coil.

VUVS-...-S with core features

The new valve VUVS-...-S offers specific features in proven Festo quality at an extremely attractive price. As part of the core product range, it is available worldwide in large quantities!

Product videos solenoid valves VUVS/valve manifold assembly VTUS

Our reliable and durable VUVS series is specially designed for rugged applications. Watch the video to find out more: