Parallel gripper HPPH
The parallel gripper/valve combination HPPH was specially developed for human-robot collaboration and can be combined with many cobots or robots thanks to its universal robot interface. The low overall height with a low mass moment of inertia ensures high dynamics.
- For safe human-robot collaboration up to 0.5 MPa
- Gripper/valve combination with integrated sensors and low overall height
- Reduces cycle times and saves up to 75% on compressed air compared to using individual components
- TÜV certification for grippers with fingers to ISO 15066
- Can be used with many different cobots and robots thanks to the mechanical robot interface to ISO 9409-1-50-4-M6
- Gripping force backup for safe handling, even in emergency off mode
- Versatile control via digital I/O (PNP/NPN) or IO-Link®
- Sustainable in production due to reduction of material use
- Sustainable operation thanks to integrated control