• Products
  • Downloads
  • Diagrams

Highly dynamic!

The new vacuum generator is ideal for highly dynamic, decentralized handling applications. The weight-optimized and compact design make the OVEL the perfect solution for integration directly on the front unit. Evacuation time is reduced and operating cycles are increased as a result.

Fast

Reducing the evacuation time in order to increase productivity is an important requirement, for example in light assembly in the electronics and other industries. By using the OVEL directly at the vacuum cup very high cycle times can be realized. The ejector pulse can also be regulated via a setting screw and detected by the vacuum sensor. This means that the workpieces can be set down more quickly.

Easy service

The integrated filter and open silencer make the OVEL extremely easy to maintain. In addition, the open silencer combines low noise values with low maintenance requirements.

Easy to operate

IO-Link makes commissioning and parameterization very easy, while the electrical connection technology also simplifies installation. And as all functions are integrated in one unit the assembly costs are kept extremely low.